SNLS141E August   2002  – March 2024 DS90LT012A , DS90LV012A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Description
  4. Pin Configuration and Functions
  5. Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Electrical Characteristics
    4. 4.4 Switching Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 6.1 Functional Block Diagram
    2. 6.2 Feature Description
      1. 6.2.1 Termination
      2. 6.2.2 Threshold
      3. 6.2.3 Fail-Safe Feature
      4. 6.2.4 Probing LVDS Transmission Lines
    3. 6.3 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
  9. Power Supply Recommendations
  10. Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Differential Traces
    3. 9.3 Cables and Connectors, General Comments
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
Supply Voltage (VDD)-0.34V
Input Voltage (IN+, IN−)-0.33.9V
Output Voltage (TTL OUT)-0.30.3V
Output Short Circuit Current-100mA
Package Power Dissipation25°C
NGK Package2.26W
Derate NGK Package18.125mW/°C
Thermal resistance (θJA)55.3C/W
DBV Package902mW
Derate DBV Package7.2225mW/°C
Thermal resistance (θJA)138.5°C/W
Storage temperature, Tstg -65 150 °C
Lead Temperature Soldering (4 sec.)260°C
Junction Temperature150°C
ESD Ratings(2)
“Absolute Maximum Ratings” are those values beyond which the safety of the device cannot be ensured. They are not meant to imply that the devices should be operated at these limits. Section 4.3 specifies conditions of device operation.
ESD Ratings:
  • DS90LV012A:
    • HBM (1.5 kΩ, 100 pF) ≥ 2kV
    • EIAJ (0Ω, 200 pF) ≥ 900V
    • CDM ≥ 2000V
    • IEC direct (330Ω, 150 pF) ≥ 5kV
  • DS90LT012A:
    • HBM (1.5 kΩ, 100 pF) ≥ 2kV
    • EIAJ (0Ω, 200 pF) ≥ 700V
    • CDM ≥ 2000V
    • IEC direct (330Ω, 150 pF) ≥ 7kV