SNLS141E August   2002  – March 2024 DS90LT012A , DS90LV012A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Description
  4. Pin Configuration and Functions
  5. Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Electrical Characteristics
    4. 4.4 Switching Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 6.1 Functional Block Diagram
    2. 6.2 Feature Description
      1. 6.2.1 Termination
      2. 6.2.2 Threshold
      3. 6.2.3 Fail-Safe Feature
      4. 6.2.4 Probing LVDS Transmission Lines
    3. 6.3 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
  9. Power Supply Recommendations
  10. Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Differential Traces
    3. 9.3 Cables and Connectors, General Comments
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Electrical Characteristics

Over Supply Voltage and Operating Temperature ranges, unless otherwise specified. (1)(2)
PARAMETERTEST CONDITIONSPINMINTYPMAXUNIT
VTHDifferential Input High ThresholdValid across the specified common mode voltage (VCM) range.(3)IN+, IN−−300mV
VTLDifferential Input Low Threshold−100−30mV
VCMCommon-Mode VoltageVDD = 2.7V, VID = 100mV0.052.35V
VDD = 3.0V to 3.6V, VID = 100mV0.05VDD - 0.3VV
IINInput Current (DS90LV012A)VIN = +2.8VVDD = 3.6V or 0V−10±1+10μA
VIN = 0V−10±1+10μA
VIN = +3.6VVDD = 0V−20+20μA
ΔIINChange in Magnitude of IINVIN = +2.8VVDD = 3.6V or 0V4μA
VIN = 0V4μA
VIN = +3.6VVDD = 0V4μA
IINDDifferential Input CurrentVIN+ = +0.4V, VIN− = +0V33.94.4mA
(DS90LT012A)VIN+ = +2.4V, VIN− = +2.0V
RTIntegrated Termination Resistor (DS90LT012A)102
CINInput CapacitanceIN+ = IN− = GND3pF
VOHOutput High VoltageIOH = −0.4 mA, VID = +200 mVTTL OUT2.43.1V
IOH = −0.4 mA, Inputs terminated2.43.1V
IOH = −0.4 mA, Inputs shorted2.43.1V
VOLOutput Low VoltageIOL = 2 mA, VID = −200 mV0.30.5V
IOSOutput Short Circuit CurrentVOUT = 0V (4)−15−50−100mA
VCLInput Clamp VoltageICL = −18 mA−1.5−0.7V
IDDNo Load Supply CurrentInputs OpenVDD5.49mA
Current into device pins is defined as positive. Current out of device pins is defined as negative. All voltages are referenced to ground unless otherwise specified (such as VID).
All typicals are given for: VDD = +3.3V and TA = +25°C..
VDD is always higher than IN+ and IN− voltage. IN+ and IN− are allowed to have voltage range −0.05V to +2.35V when VDD = 2.7V and |VID| / 2 to VDD − 0.3V when VDD = 3.0V to 3.6V. VID is not allowed to be greater than 100 mV when VCM = 0.05V to 2.35V when VDD = 2.7V or when VCM = |VID| / 2 to VDD − 0.3V when VDD = 3.0V to 3.6V.
Output short circuit current (IOS) is specified as magnitude only, minus sign indicates direction only. Only one output should be shorted at a time, do not exceed maximum junction temperature specification.