4 Revision History
Changes from G Revision (March 2015) to H Revision
- Added TEMPLOCK parameterGo
Changes from F Revision (January 2015) to G Revision
- Updated Register Values in Table 2Go
- Changed "0" to "1" for Address 1 Bit 7 and changed "1" to "0" for Address 1 Bit 5 in Table 14Go
- Updated Descriptions for Address 2 in Table 16Go
- Added "1: Enabled" and "0: Disabled" to Description for Register D Bit 5 in Table 16Go
- Added "(phase detector charge pump enabled)" and "(frequency detector charge pump enabled)" in Table 16 for Address 1B Bits 1 and 0, respectivelyGo
- Updated contents of address 1F in Table 16Go
- Added descriptions for Address 30 in Table 16Go
- Changed "0" to "1" for Address 31 Bit 5 in Table 16Go
Changes from E Revision (May 2013) to F Revision
- Added ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go