SNLS417C MARCH 2013 – July 2016 DS90UB928Q-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Supply Voltage – VDD33 (2) | −0.3 | 4 | V |
Supply Voltage – VDDIO (2) | −0.3 | 4 | V |
LVCMOS I/O Voltage | −0.3 | (VDDIO + 0.3) | V |
Deserializer Input Voltage | −0.3 | 2.75 | V |
Junction Temperature | 150 | °C | |
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||||
---|---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002, all pins(1) | ±8000 | V | ||
Charged device model (CDM), per AEC Q100-011, all pins | ±1250 | V | ||||
Machine model (MM) | ±250 | V | ||||
(IEC, powered-up only) RD = 330 Ω, CS = 150 pF |
Air Discharge (Pins 40, 41, 44, and 45) | ±15000 | V | |||
Contact Discharge (Pins 40, 41, 44, and 45) | ±8000 | V | ||||
(ISO10605) RD = 330 Ω, CS = 150 pF |
Air Discharge (Pins 40, 41, 44, and 45) | ±15000 | V | |||
Contact Discharge (Pins 40, 41, 44, and 45) | ±8000 | V | ||||
(ISO10605) RD = 2 kΩ, CS = 150 pF or 330 pF |
Air Discharge (Pins 40, 41, 44, and 45) | ±15000 | V | |||
Contact Discharge (Pins 40, 41, 44, and 45) | ±8000 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply Voltage (VDD33)(1) | 3 | 3.3 | 3.6 | V | |
LVCMOS Supply Voltage (VDDIO)(1) (2) | Connect VDDIO to 3.3 V and use 3.3 V IOs | 3 | 3.3 | 3.6 | V |
Connect VDDIO to 1.8 V and use 1.8 V IOs | 1.71 | 1.8 | 1.89 | V | |
Operating Free Air Temperature (TA) |
−40 | 25 | 105 | °C | |
PCLK Frequency (out of TxCLKOUT±) | 5 | 85 | MHz | ||
Supply Noise(3) | 100 | mVP-P |
THERMAL METRIC(1) | DS90UB928Q-Q1 | UNIT | |
---|---|---|---|
RHS (WQFN) | |||
48 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 26.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 4.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 4.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 4.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.8 | °C/W |
PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
3.3 V LVCMOS I/O | ||||||||
VIH | High Level Input Voltage | VDDIO = 3.0 V to 3.6 V | GPIO[3:0], REG_GPIO[8:5], LFMODE, MAPSEL, BISTEN, BISTC, INTB_IN, OEN, OSS_SEL | 2.0 | VDDIO | V | ||
VIL | Low Level Input Voltage | GND | 0.8 | V | ||||
IIN | Input Current | VIN = 0 V or VIN = 3.0 V to 3.6 V | −10 | ±1 | +10 | μA | ||
VIH | High Level Input Voltage | (4) | PDB | 2.0 | VDDIO | V | ||
VIL | Low Level Input Voltage | GND | 0.7 | V | ||||
IIN | Input Current | VIN = 0 V or VIN = 3.0 V to 3.6 V (4) |
−10 | ±1 | +10 | μA | ||
VOH | HIGH Level Output Voltage | IOH = -4 mA | GPIO[3:0], REG_GPIO[8:5], MCLK, I2S_WC, I2S_CLK, I2S_D[A:D], LOCK, PASS | 2.4 | VDDIO | V | ||
VOL | LOW Level Output Voltage | IOL = +4 mA | 0 | 0.4 | V | |||
IOS | Output Short Circuit Current | VOUT = 0 V(5) | −55 | mA | ||||
IOZ | Tri-state Output Current | VOUT = 0 V or VDDIO, PDB = L | −20 | +20 | μA | |||
1.8 V LVCMOS I/O | ||||||||
VIH | High Level Input Voltage | VDDIO = 1.71 V to 1.89 V | GPIO[3:0], REG_GPIO[8:5], LFMODE, MAPSEL, BISTEN, BISTC, INTB_IN, OEN, OSS_SEL | 0.65 * VDDIO | VDDIO | V | ||
VIL | Low Level Input Voltage | 0 | 0.35 * VDDIO | V | ||||
IIN | Input Current | VIN = 0 V or VIN = 1.71 V to 1.89 V | -10 | 10 | μA | |||
VOH | HIGH Level Output Voltage | IOH = -4 mA | GPIO[3:0], REG_GPIO[8:5], MCLK, I2S_WC, I2S_CLK, I2S_D[A:D], LOCK, PASS | VDDIO - 0.45 | VDDIO | V | ||
VOL | LOW Level Output Voltage | IOL = +4 mA | 0 | 0.45 | V | |||
IOS | Output Short Circuit Current | VOUT = 0 V(5) | -35 | mA | ||||
IOZ | TRI-STATE® Output Current | VOUT = 0 V or VDDIO, PDB = L, | -20 | 20 | μA | |||
FPD-LINK (OpenLDI) LVDS OUTPUT | ||||||||
VOD | Output Voltage Swing (single-ended) | Register 0x4B[1:0] = b'00 RL = 100 Ω |
TxCLK±, TxOUT[3:0]± | 140 | 200 | 300 | mV | |
Register 0x4B[1:0] = b'01 RL = 100 Ω |
220 | 300 | 380 | |||||
VODp-p | Differential Output Voltage | Register 0x4B[1:0] = b'00 RL = 100 Ω |
400 | mV | ||||
Register 0x4B[1:0] = b'01 RL = 100 Ω |
600 | |||||||
ΔVOD | Output Voltage Unbalance | RL = 100 Ω | 1 | 50 | mV | |||
VOS | Common Mode Voltage | 1.125 | 1.25 | 1.375 | V | |||
ΔVOS | Offset Voltage Unbalance | 1 | 50 | mV | ||||
IOS | Output Short Circuit Current | VOUT = GND | -5 | mA | ||||
IOZ | Output TRI-STATE® Current | OEN = GND, VOUT = VDDIO or GND, 0.8 V≤VIN≤1.6 V | -500 | 500 | μA | |||
FPD-LINK III RECEIVER | ||||||||
VTH | Input Threshold High | VCM = 2.1 V (Internal VBIAS) | RIN± | 50 | mV | |||
VTL | Input Threshold Low | -50 | mV | |||||
VID | Input Differential Threshold | 100 | mV | |||||
VCM | Common-mode Voltage | 2.1 | V | |||||
RT | Internal Termination Resistance (Differential) | 80 | 100 | 120 | Ω | |||
SUPPLY CURRENT | ||||||||
IDD1 | Supply Current RL = 100 Ω, PCLK = 85 MHz |
Checkerboard Pattern | VDD33= 3.6 V | 190 | 250 | mA | ||
IDDIO1 | VDDIO = 3.6 V | 0.1 | 1 | mA | ||||
VDDIO = 1.89 V | 0.1 | 1 | mA | |||||
IDD2 | Random Pattern | VDD33= 3.6 V | 185 | mA | ||||
IDDIO2 | VDDIO = 3.6 V | 0.1 | mA | |||||
VDDIO = 1.89 V | 0.1 | mA | ||||||
IDDZ | Supply Current — Power Down | PDB = 0 V, All other LVCMOS inputs = 0 V | VDD33 = 3.6 V | 3 | 8 | mA | ||
IDDIOZ | VDDIO = 3.6 V | 100 | 500 | μA | ||||
VDDIO = 1.89 V | 50 | 250 | μA |
PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
GPIO | |||||||
tGPIO,FC | GPIO Pulse Width, Forward Channel | See (4) | GPIO[3:0], PCLK = 5 MHz to 85 MHz | 2/PCLK | s | ||
tGPIO,BC | GPIO Pulse Width, Back Channel | See (4) | GPIO[3:0] | 20 | µs | ||
RESET | |||||||
tLRST | PDB Reset Low Pulse | See (4) | PDB | 2 | ms | ||
LOOP-THROUGH MONITOR OUTPUT | |||||||
EW | Differential Output Eye Opening Width | RL = 100 Ω, Jitter freq > f/40 | CMLOUTP, CMLPUTN | 0.4 | UI | ||
EH | Differential Output Eye Height | 300 | mV | ||||
FPD-LINK LVDS OUTPUT | |||||||
tTLHT | Low to High Transition Time | RL = 100 Ω | TxCLK±, TxOUT[3:0]± | 0.25 | 0.5 | ns | |
tTHLT | High to Low Transition Time | 0.25 | 0.5 | ns | |||
tDCCJ | Cycle-to-Cycle Output Jitter | PCLK = 5 MHz | TxCLK± | 170 | 275 | ps | |
PCLK = 85 MHz | 35 | 55 | |||||
tTTPn | Transmitter Pulse Position | 5 MHz ≤ PCLK ≤ 85 MHz n = [6:0] for bits [6:0] See Figure 13 |
TxOUT[3:0]± | 0.5 + n | UI | ||
ΔtTTP | Offset Transmitter Pulse Position (bit 6 - bit 0) | PCLK = 85 MHz | 0.1 | UI | |||
tDD | Delay Latency | 147*T | T | ||||
tTPDD | Power Down Delay Active to OFF | 900 | µs | ||||
tTXZR | Enable Delay OFF to Active | 6 | ns | ||||
FPD-LINK III INPUT | |||||||
IJT | Input Jitter(6) | PCLK = 5 MHz to 85 MHz Sinusoidal Jitter Frequency > PCLK / 15 |
RIN± | 0.35 | UI | ||
tDDLT | Lock Time(4) | 5 MHz ≤ PCLK ≤ 85 MHz | RIN±, LOCK | 6 | 40 | ms | |
LVCMOS OUTPUTS | |||||||
tCLH | Low-to-High Transition Time | CL = 8 pF | LOCK, PASS | 3 | 7 | ns | |
tCHL | High-to-Low Transition Time | 2 | 5 | ns | |||
BIST MODE | |||||||
tPASS | BIST PASS Valid Time | PASS | 800 | ns | |||
I2S TRANSMITTER | |||||||
tJ | Clock Output Jitter | MCLK | 2 | ns | |||
TI2S | I2S Clock Period Figure 10, (4) (5) |
PCLK=5 MHz to 85 MHz | I2S_CLK, PCLK = 5 MHz to 85 MHz | 2/PCLK or >77 | ns | ||
THC | I2S Clock High Time Figure 10, (5) |
I2S_CLK | 0.35 | TI2S | |||
TLC | I2S Clock Low Time Figure 10, (5) |
I2S_CLK | 0.35 | TI2S | |||
tSR_I2S | I2S Set-up Time Figure 10, (5) |
I2S_WC I2S_D[A:D] |
0.2 | TI2S | |||
tHR_I2S | I2S Hold Time Figure 10, (5) |
I2S_WC I2S_D[A:D] |
0.2 | TI2S |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
fSCL | SCL Clock Frequency | Standard Mode | 0 | 100 | kHz | |
Fast Mode | 0 | 400 | kHz | |||
tLOW | SCL Low Period | Standard Mode | 4.7 | µs | ||
Fast Mode | 1.3 | µs | ||||
tHIGH | SCL High Period | Standard Mode | 4.0 | µs | ||
Fast Mode | 0.6 | µs | ||||
tHD;STA | Hold time for a start or a repeated start condition (3) |
Standard Mode | 4.0 | µs | ||
Fast Mode | 0.6 | µs | ||||
tSU:STA | Set Up time for a start or a repeated start condition (3) |
Standard Mode | 4.7 | µs | ||
Fast Mode | 0.6 | µs | ||||
tHD;DAT | Data Hold Time (3) |
Standard Mode | 0 | 3.45 | µs | |
Fast Mode | 0 | 0.9 | µs | |||
tSU;DAT | Data Set Up Time (3) |
Standard Mode | 250 | ns | ||
Fast Mode | 100 | ns | ||||
tSU;STO | Set Up Time for STOP Condition (3) |
Standard Mode | 4 | µs | ||
Fast Mode | 0.6 | µs | ||||
tBUF | Bus Free Time Between STOP and START (3) |
Standard Mode | 4.7 | µs | ||
Fast Mode | 1.3 | µs | ||||
tr | SCL & SDA Rise Time, (3) |
Standard Mode | 1000 | ns | ||
Fast Mode | 300 | ns | ||||
tf | SCL & SDA Fall Time, (3) |
Standard Mode | 300 | ns | ||
Fast mode | 300 | ns |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tR | SDA RiseTime – READ | SDA, RPU = 10 kΩ, Cb ≤ 400 pF, Figure 16 | 430 | ns | ||
tF | SDA Fall Time – READ | 20 | ns | |||
tSU;DAT | Set Up Time – READ | Figure 16 | 560 | ns | ||
tHD;DAT | Hold Up Time – READ | Figure 16 | 615 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input High Level | SDA and SCL | 0.7* VDDIO |
VDD33 | V | |
VIL | Input Low Level Voltage | SDA and SCL | GND | 0.3* VDD33 |
V | |
VHY | Input Hysteresis | 50 | mV | |||
VOL | SDA or SCL, IOL = 1.25 mA | 0 | 0.36 | V | ||
Iin | SDA or SCL, VIN = VDDIO or GND | -10 | 10 | µA | ||
tSP | Input Filter | 50 | ns | |||
Cin | Input Capacitance | SDA or SCL | 5 | pF |