SNLS452B November 2014 – August 2019 DS90UB949-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH,I2C | Input High Level, I2C | SDA and SCL, VDDI2C = 1.8 V | 0.7 ×
VDDI2C |
V | ||
SDA and SCL, VDDI2C = 3.3 V | 0.7 ×
VDDI2C |
V | ||||
VIL,I2C | Input Low Level Voltage, I2C | SDA and SCL, VDDI2C = 1.8 V | 0.3 ×
VDDI2C |
V | ||
SDA and SCL, VDDI2C = 3.3 V | 0.3 ×
VDDI2C |
V | ||||
VHY | Input Hysteresis, I2C | SDA and SCL, VDDI2C = 1.8 V or 3.3 V | >50 | mV | ||
VOL,I2C | Output Low Level, I2C | SDA and SCL, VDDI2C = 1.8-V, Fast-Mode, 3-mA Sink Current | GND | 0.2 × VDDI2C | V | |
SDA and SCL, VDDI2C = 3.3-V, 3-mA Sink Current | GND | 0.4 | V | |||
IIN,I2C | Input Current, I2C | SDA and SCL, VDDI2C = 0 V | -800 | -600 | µA | |
SDA and SCL, VDDI2C = VDD18 or VDD33 | -10 | 10 | µA | |||
CIN,I2C | Input Capacitance, I2C | SDA and SCL | 5 | pF |