SNLS452B November 2014 – August 2019 DS90UB949-Q1
PRODUCTION DATA.
In this mode, the FPD-Link III TX operates as a 1:2 Repeater. The same video (up to 85MHz, 24-bit color) is delivered to each receiver.
Replicate mode may be automatically configured when connected to two independent Deserializers.