SNLS458B November 2014 – August 2019 DS90UH929-Q1
PRODUCTION DATA.
GPIO_REG[8:5] are register-only GPIOs and may be programmed as outputs or read as inputs through local register bits only. Where applicable, these bits are shared with I2S pins and will override I2S input if enabled into GPIO_REG mode. See Table 2 for GPIO enable and configuration.
A local GPIO value may be configured and read either through local register access, or remote register access through the Bidirectional Control Channel. Configuration and state of these pins are not transported from serializer to deserializer as is the case for GPIO[3:0].
DESCRIPTION | REGISTER CONFIGURATION | FUNCTION |
---|---|---|
GPIO_REG8 | 0x11[7:4] = 0x01 | Output, L |
0x11[7:4] = 0x09 | Output, H | |
0x11[7:4] = 0x03 | Input, Read: 0x1D[0] | |
GPIO_REG7 | 0x11[3:0] = 0x1 | Output, L |
0x11[3:0] = 0x9 | Output, H | |
0x11[3:0] = 0x3 | Input, Read: 0x1C[7] | |
GPIO_REG6 | 0x10[7:4] = 0x1 | Output, L |
0x10[7:4] = 0x9 | Output, H | |
0x10[7:4] = 0x3 | Input, Read: 0x1C[6] | |
GPIO_REG5 | 0x10[3:0] = 0x1 | Output, L |
0x10[3:0] = 0x9 | Output, H | |
0x10[3:0] = 0x3 | Input, Read: 0x1C[5] | |
GPIO3 | 0x0F[3:0] = 0x1 | Output, L |
0x0F[3:0] = 0x9 | Output, H | |
0x0F[3:0] = 0x3 | Input, Read: 0x1C[3] | |
GPIO2 | 0x0E[7:4] = 0x1 | Output, L |
0x0E[7:4] = 0x9 | Output, H | |
0x0E[7:4] = 0x3 | Input, Read: 0x1C[2] | |
GPIO1 | 0x0E[3:0] = 0x1 | Output, L |
0x0E[3:0] = 0x9 | Output, H | |
0x0E[3:0] = 0x3 | Input, Read: 0x1C[1] | |
GPIO0 | 0x0D[3:0] = 0x1 | Output, L |
0x0D[3:0] = 0x9 | Output, H | |
0x0D[3:0] = 0x3 | Input, Read: 0x1C[0] |