Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DS90UB964-Q1 12-Bit, 100MHz FPD-Link III Quad
Deserializer Hub
1 Features
- AEC-Q100 qualified for automotive applications:
- Device temperature grade
2: –40℃ to +105℃ ambient operating temperature range
- Device HBM ESD
classification level ±4kV
- Device CDM ESD
classification level C6
- Aggregates data from up to 4 sensors over
FPD-Link III interface
- Supports 1-megapixel sensors with HD
720p/800p/960p resolution at 30Hz or 60Hz frame rate
- Multi-camera synchronization
- MIPI D-PHY version 1.2 / CSI-2 version
1.3 compliant
- 2 × MIPI CSI-2 output
ports
- Supports 1, 2, 3, 4 data
lanes per CSI-2 port
- CSI-2 data rate scalable
for 400Mbps / 800Mbps / 1.5Gbps / 1.6Gbps per data lane
- Programmable data types
- Four virtual channels
- ECC and CRC generation
- Supports single-ended coaxial including
Power-over-Coax (PoC) or Shielded Twisted-Pair (STP) cable
- Adaptive receive equalization
- I2C with fast-mode plus up to 1Mbps
- Flexible GPIOs for sensor synchronization and
diagnostics
- Compatible with DS90UB933-Q1/DS90UB913A-Q1
serializers
- CRC protection on the internal data path
- ISO 10605 and IEC 61000-4-2 ESD compliant