SNLS500A July 2016 – January 2024 DS90UB964-Q1
PRODUCTION DATA
PIN | I/O TYPE |
DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
MIPI CSI-2 TX INTERFACE | |||
CSI0_CLKN | 22 | O | CSI-2 TX Port
0 differential clock output pins. Leave unused pins as No Connect. |
CSI0_CLKP | 23 | ||
CSI0_D0N | 24 | CSI-2 TX Port
0 differential data output pins. Use CSI_PORT_SEL, CSI_CTL,
and CSI_CTL2 registers for the CSI-2 TX control. Leave unused pins as No Connect. |
|
CSI0_D0P | 25 | ||
CSI0_D1N | 26 | ||
CSI0_D1P | 27 | ||
CSI0_D2N | 28 | ||
CSI0_D2P | 29 | ||
CSI0_D3N | 30 | ||
CSI0_D3P | 31 | ||
CSI1_CLKN | 34 | O | CSI-2 TX Port
1 differential clock output pins. Leave unused pins as No Connect. |
CSI1_CLKP | 35 | ||
CSI1_D0N | 36 | CSI-2 TX Port
1 differential data output pins. Use CSI_PORT_SEL, CSI_CTL,
and CSI_CTL2 registers for the CSI-2 TX control. Leave unused pins as No Connect. |
|
CSI1_D0P | 37 | ||
CSI1_D1N | 38 | ||
CSI1_D1P | 39 | ||
CSI1_D2N | 40 | ||
CSI1_D2P | 41 | ||
CSI1_D3N | 42 | ||
CSI1_D3P | 43 | ||
FPD-LINK III RX INTERFACE | |||
RIN0+ | 50 | I/O | FPD-Link III RX Port 0
pins. The port receives FPD-Link III high-speed forward channel
video and control data and transmits back channel control data. The
port can interface with a compatible FPD-Link III serializer TX
through an STP or coaxial cable (see Figure 6-3 and Figure 6-4). The port must be AC-coupled per Table 6-3. If port is unused, set RX_PORT_CTL register bit 0 to 0 to disable RX Port 0 and leave the pins as No Connect. |
RIN0- | 51 | ||
RIN1+ | 53 | FPD-Link III RX Port 1
pins. The port receives FPD-Link III high-speed forward channel
video and control data and transmits back channel control data. The
port can interface with a compatible FPD-Link III serializer TX
through an STP or coaxial cable (see Figure 6-3 and Figure 6-4). The port must be AC-coupled per Table 6-3. If port is unused, set RX_PORT_CTL register bit 1 to 0 to disable RX Port 1 and leave the pins as No Connect. |
|
RIN1- | 54 | ||
RIN2+ | 59 | FPD-Link III RX Port 2
pins. The port receives FPD-Link III high-speed forward channel
video and control data and transmits back channel control data. The
port can interface with a compatible FPD-Link III serializer TX
through an STP or coaxial cable (see Figure 6-3 and Figure 6-4). The port must be AC-coupled per Table 6-3. If port is unused, set RX_PORT_CTL register bit 2 to 0 to disable RX Port 2 and leave the pins as No Connect. |
|
RIN2- | 60 | ||
RIN3+ | 62 | FPD-Link III RX Port 3
pins. The port receives FPD-Link III high-speed forward channel
video and control data and transmits back channel control data. The
port can interface with a compatible FPD-Link III serializer TX
through an STP or coaxial cable (see Figure 6-3 and Figure 6-4). The port must be AC-coupled per Table 6-3. If port is unused, set RX_PORT_CTL register bit 3 to 0 to disable RX Port 3 and leave the pins as No Connect. |
|
RIN3- | 63 | ||
GENERAL-PURPOSE I/O | |||
GPIO0 | 9 | I/O, PD | General-Purpose
Input/Output pins. The pins can be used to control and respond to
various commands. The pins can be configured to be input signals for
the corresponding GPIOs on the serializer, or the pins can be
configured to be outputs to follow local register settings. At power
up, the GPIO pins are disabled and by default include a pulldown
resistor (25kΩ typical). See Section 5.4.9. for programmability. If unused, leave the pin as No Connect. |
GPIO1 | 10 | ||
GPIO2 | 14 | ||
GPIO3 | 15 | ||
GPIO4 | 17 | ||
GPIO5 | 18 | ||
GPIO6 | 19 | ||
GPIO7 | 20 | ||
SERIAL CONTROL BUS (I2C) | |||
I2C_SCL | 12 | I/O, OD | Primary I2C Clock Input / Output
interface pin. See Section 5.5.1. Refer to "I2C Bus Pullup Resistor Calculation"(SLVA689) to determine the pull-up resistor value to VDDIO. |
I2C_SDA | 11 | I/O, OD | Primary I2C Data Input / Output
interface pin. See Section 5.5.1. Refer to "I2C Bus Pullup Resistor Calculation"(SLVA689) to determine the pull-up resistor value to VDDIO. |
I2C_SCL2 | 8 | I/O, OD | Secondary I2C Clock Input / Output
interface pin. See Section 5.5.2. Refer to "I2C Bus Pullup Resistor Calculation"(SLVA689) to determine the pull-up resistor value to VDDIO. |
I2C_SDA2 | 7 | I/O, OD | Secondary I2C Data Input / Output
interface pin. See Section 5.5.2. Refer to "I2C Bus Pullup Resistor Calculation"(SLVA689) to determine the pull-up resistor value to VDDIO. |
CONFIGURATION AND CONTROL | |||
IDX | 46 | S | I2C Serial Control Bus Device ID Address Select
configuration pin. Connect to an external pullup to VDD18 and a pulldown to GND to create a voltage divider. See Table 5-13. |
MODE | 45 | S | Mode Select configuration pin. Connect to external pullup to VDD18 and a pulldown to GND to create a voltage divider. See Table 5-2. |
PDB | 3 | I, PD | Inverted Power-Down input pin. Typically connected
to a processor GPIO with a pulldown. When PDB input is brought HIGH,
the device is enabled and internal registers and state machines are
reset to default values. Asserting PDB signal low powers down the
device and consumes minimum power. The default function of this pin
is PDB = LOW; POWER DOWN with an internal 50kΩ internal pulldown
enabled. PDB must remain low until after power supplies are applied
and reach minimum required levels. See Section 6.4.1. INPUT IS 3.3V TOLERANT PDB = 1.8V or 3.3V, device is enabled (normal operation) PDB = 0V, device is powered down. |
POWER AND GROUND | |||
VDDIO | 16 | P | 1.8V (±5%)
OR 3.3V (±10%) LVCMOS I/O Power Recommend 1μF, 0.1F, and 0.1μF or 0.01μF capacitors to GND (see Section 6.2) |
VDD_CSI0 VDD_CSI1 |
21 33 |
P | 1.1V (±5%)
Power Supplies Recommend 0.1μF or 0.01μF capacitors to GND at each VDD pin. Additional 1μF decoupling is recommended for the pin group (see Section 6.2) |
VDDL1 VDDL2 |
13 44 |
P | 1.1V (±5%)
Power Supplies Recommend 0.1μF or 0.01μF capacitors to GND at each VDD pin. Additional 0.1μF and 1μF decoupling is recommended for the pin group (see Section 6.2) |
VDD_FPD1 VDD_FPD2 |
52 61 |
P | 1.1V (±5%)
Power Supplies Recommend 0.1μF or 0.01μF capacitors to GND at each VDD pin. Additional 0.1μF and 1μF decoupling is recommended for the pin group (see Section 6.2) |
VDD18_P2 VDD18_P3 VDD18_P1 VDD18_P0 |
2 1 47 48 |
P | 1.8V (±5%)
Power Supplies Recommend 0.1μF or 0.01μF capacitors to GND at each VDD pin. Additional 0.1μF and 1μF decoupling is recommended for the pin group (see Section 6.2) |
VDD18A | 32 | P | 1.8V (±5%)
Power Supplies Recommend 0.1μF or 0.01μF capacitors to GND at each VDD pin. Additional 0.1μF, and 1μF decoupling is recommended for the pin group (see Section 6.2) |
VDD18_FPD0 VDD18_FPD1 VDD18_FPD2 VDD18_FPD3 |
49 55 58 64 |
P | 1.8V (±5%)
Power Supplies Recommend 0.1μF or 0.01μF capacitors to GND at each VDD pin. Additional 0.1μF, 1μF, and 10uF decoupling is recommended for the pin group (see Section 6.2) |
GND | DAP | G | DAP is the large metal contact at the bottom side, located at the center of the VQFN package. Connect to the ground plane (GND). |
OTHERS | |||
INTB | 6 | O, OD | Interrupt Output pin. INTB is an active-low open drain and controlled by the status registers. See Section 5.5.9. Recommend a 4.7kΩ Pullup to 1.8V or 3.3V. If unused, leave the pin as No Connect. |
REFCLK | 5 | I | Reference clock oscillator input. Typically connected to a 23MHz to 25MHz LVCMOS-level oscillator (100 ppm). For 400Mbps, 800Mbps or 1.6Gbps CSI-2 data rates, use 25MHz frequency. For <1.5Gbps operation use 23MHz (1.47Gbps) For the oscillator requirements, see Section 5.4.3. For other common CSI-2 data rates, see Section 5.4.18. |
RES | 4 | - | This pin must be tied to GND for normal operation. |
CMLOUTP | 56 | O | Channel Monitor Loop-through Driver
differential output. Route to a test point or a pad with 100Ω termination resistor between pins for channel monitoring (recommended). See Section 5.4.7. |
CMLOUTN | 57 |
The definitions below define the functionality of the I/O cells for each pin. TYPE:
|