SNLS500A July 2016 – January 2024 DS90UB964-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | ESD Rating (IEC 61000-4-2) RD= 330 Ω, CS = 150 pF |
Contact Discharge (RIN[3:0]+, RIN[3:0]-) |
±8000 | V |
Air Discharge (RIN[3:0]+, RIN[3:0]-) |
±18000 | ||||
ESD Rating (ISO 10605) RD= 330 Ω, CS = 150 pF and 330 pF RD= 2 kΩ, CS = 150 pF and 330 pF |
Contact Discharge (RIN[3:0]+, RIN[3:0]-) |
±8000 | V | ||
Air Discharge (RIN[3:0]+, RIN[3:0]-) |
±18000 |