SNLS504E October 2015 – May 2024 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
This register is used for Build-In Self Test (BIST) configuration. The BIST functionality provides Pseudo Random Bit Stream (PRBS) mechanism including packet generation generator and checker. Selection of the exact loopback point in the signal chain is also done in this register.
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15 | PRBS_COUNT_MODE | 0, RW | PRBS Continuous Mode: 1 = Continuous mode enabled. When one of the PRBS counters reaches the maximum value, a pulse is generated and the counter starts counting from zero again. This bit must be set for proper PRBS operation. 0 = PRBS continuous mode disabled. PRBS operation is not supported for this setting. |
14 | GEN_PRBS_PACKET | 0, RW | Generated PRBS Packets: 1 = When the packet generator is enabled, it will generate continuous packets with PRBS data. When the packet generator is disabled, the PRBS checker is still enabled. 0 = When the packet generator is enabled, it will generate a single packet with constant data. PRBS generation and checking is disabled. |
13 | PACKET_GEN_64BIT_MODE | 0, RW | BIST Packet Size: 1 = Transmit 64 byte packets in packet generation mode. 0 = Transmit 1518 byte packets in packet generation mode |
12 | PACKET_GEN_EN | 0, RW | Packet BIST Enable: 1 = Enable packet/PRBS generator 0 = Disable packet/PRBS generator |
11:8 | RESERVED | 0, RO | RESERVED: Writes ignored, read as 0. |
7 | REV_LOOP_RX_DATA_CTRL | 0, RW | Reverse Loopback Receive Data Control: This bit may only be set in Reverse Loopback mode. 1 = Send RX packets to MAC in reverse loop 0 = Suppress RX packets to MAC in reverse loop |
6 | MII_LOOP_TX_DATA_CTRL | 0, RW | MII Loopback Transmit Data Control: This bit may only be set in MII Loopback mode. 1 = Transmit data to MDI in MII loop 0 = Suppress data to MDI in MII loop |
5:2 | LOOPBACK_MODE | 0, RW | Loopback Mode Select: PCS Loopback must be disabled (Bits [1:0] =00) prior to selecting the loopback mode. 1000: Reverse loop 0100: External loop 0010: Analog loop 0001: Digital loop |
1:0 | PCS_LOOPBACK | 0, RW | PCS Loopback Select: When configured for 100Base-TX: 11: Loop after MLT3 encoder (full TX/RX path) 10: Loop after scrambler, before MLT3 encoder 01: Loop before scrambler When configured for 1000Base-T: x1: Loop before 1000Base-T signal processing. |