SNLS504E October 2015 – May 2024 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
Certain applications may need this register to be configured to 0x0E81 to improve Short Cable performance. Changing this register to 0x0E81, will not effect Long Cable performance.
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15:10 | RESERVED | 0000 11, RO | RESERVED |
9:0 | FFE_EQ | 00 0010 1101, RW | FFE Equalizer Configuration Set this field to 10 1000 0001 when using cables of length <= 1m. |