SNLS507C September 2016 – December 2022 DS90UB934-Q1
PRODUCTION DATA
The PDB pin is internal pull down enabled with 50k Ohm resistor. It is active HIGH and must remain LOW until the power supplies are within the recommended operating conditions. An external RC network on the PDB pin may be connected to ensure PDB arrives after all the supply pins have settled to the recommended operating voltage. When PDB pin is pulled up to VDD18, a 10-kΩ pullup and a >10-μF capacitor to GND are required to delay the PDB input signal rise.