SNLS507C September 2016 – December 2022 DS90UB934-Q1
PRODUCTION DATA
All inputs must not be driven until both power supplies have reached steady state. The power-up sequence for the DS90UB934-Q1 is as follows:
PARAMETER | MIN | TYP | MAX | UNIT | NOTES | |
---|---|---|---|---|---|---|
T0 | V(VDDIO) to V(VDD18) | 0 | ms | V(VDDIO) must come before (or at the same time as) V(VDD18) | ||
T1 | V(VDDIO) rise time | 1 | ms | rise time = 10/90% | ||
T2 | V(VDD18) rise time | 1 | ms | rise time = 10/90% | ||
T3 | V(VDDIO) / V(VDD18) stable to PDB | 0 | ms | PDB = H must come after supplies are stable | ||
T4 | PDB pulse width | 2 | ms | Hard reset |
If the FPD-Link system is not initialized in the correct sequence, the DS90UB934-Q1 may need to be reset with signal present at the input to the Deserializer to optimize the link:
For the case of the loss of lock from cable when disconnecting and re-connecting FPD-Link cable, it is recommended to perform either PDB reset or digital reset via I2C when lock drops.