SNLS507C September 2016 – December 2022 DS90UB934-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | PIN OR FREQUENCY | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TOTAL POWER CONSUMPTION | ||||||||
PT | Total Power Consumption normal operation See Figure 4-5 | Worst Case pattern Default registers | V(VDD18) = V(VDDIO) = 1.89 V | 500 | 685 | mW | ||
V(VDD18) = 1.89 V, V(VDDIO) = 3.6 V | 900 | 1125 | ||||||
SUPPLY CURRENT | ||||||||
IDD | Deserializer Supply Current (includes load current). See Figure 4-5. | f = 100 MHz, 10-bit mode V(VDD18) = 1.89 V Worst Case Pattern, Default Registers CL = 8 pF | V(VDDIO) = 1.89 V OR 3.6 V | VDD18 | 250 | mA | ||
V(VDDIO) = 1.89 V | VDDIO | 60 | ||||||
V(VDDIO) = 3.6 V | VDDIO | 145 | ||||||
f = 100 MHz, 12-bit HF mode V(VDD18) = 1.89 V Worst Case Pattern, Default Registers CL = 8 pF | V(VDDIO) = 1.89 V OR 3.6 V | VDD18 | 270 | |||||
V(VDDIO) = 1.89 V | VDDIO | 90 | ||||||
V(VDDIO) = 3.6 V | VDDIO | 170 | ||||||
f = 50 MHz, 12-bit LF mode V(VDD18) = 1.89 V Worst Case Pattern, Default Registers CL = 8 pF | V(VDDIO) = 1.89 V OR 3.6 V | VDD18 | 240 | |||||
V(VDDIO) = 1.89 V | VDDIO | 80 | ||||||
V(VDDIO) = 3.6 V | VDDIO | 155 | ||||||
IDDZ | Deserializer Power Down Supply Current | V(VDD18) = 1.89 V, V(VDDIO) = 3.6V PDB = L, All other LVCMOS inputs = 0V, Default Registers | VDD18 | 30 | mA | |||
VDDIO | 10 | |||||||
1.8-V LVCMOS I/O(1) | ||||||||
VOH | High Level Output Voltage | IOH = –2 mA | V(VDDIO) = 1.71 V to 1.89 V | ROUT[11:0], HSYNC, VSYNC, LOCK, PASS | V(VDDIO) – 0.45 | V(VDDIO) | V | |
VOL | Low Level Output Voltage | IOL = 2 mA | V(VDDIO) = 1.71 V to 1.89 V | GND | 0.45 | V | ||
VIH | High Level Input Voltage | V(VDDIO) = 1.71 V to 1.89 V | GPIO[3:0], PDB, OEN, SEL, OSS_SEL, BISTEN | 0.65 × V(VDDIO) | V(VDDIO) | V | ||
VIL | Low Level Input Voltage | V(VDDIO) = 1.71 V to 1.89 V | GND | 0.35 × V(VDDIO) | V | |||
IIH | Input High Current | VIN = 1.71 V to 1.89 V | GPIO[3:0](4), OEN | –20 | 20 | μA | ||
GPIO[2:0](5), SEL, PDB, OSS_SEL, BISTEN | –100 | 100 | ||||||
IIL | Input Low Current | VIN = 0 V | GPIO[3:0], PDB, OEN, SEL, OSS_SEL, BISTEN | –20 | 20 | μA | ||
IOS | Output Short Circuit Current | VOUT = 0 V | –17 | mA | ||||
IOZ | TRI-STATE Output Current | VOUT = 0 V or V(VDDIO), PDB = L | –20 | 20 | μA | |||
3.3-V LVCMOS I/O(6) | ||||||||
VOH | High Level Output Voltage | IOH = –4 mA | V(VDDIO) = 3.0 V to 3.6 V | GPIO[3:0], ROUT[11:0], HSYNC, VSYNC, LOCK, PASS | 2.4 | V(VDDIO) | V | |
VOL | Low Level Output Voltage | IOL = 4 mA | V(VDDIO) = 3.0 V to 3.6 V | GND | 0.4 | V | ||
VIH | High Level Input Voltage | V(VDDIO) = 3.0 V to 3.6 V | GPIO[3:0], OEN, SEL, OSS_SEL, BISTEN | 2 | V(VDDIO) | V | ||
PDB | 1.17 | V(VDDIO) | ||||||
VIL | Low Level Input Voltage | V(VDDIO) = 3.0 V to 3.6 V | GPIO[3:0], OEN, SEL, OSS_SEL, BISTEN | GND | 0.8 | V | ||
PDB | GND | 0.63 | ||||||
IIH | Input High Current | VIN = 3.0 V to 3.6 V | GPIO[3:0](4), OEN, PDB | -20 | 20 | μA | ||
GPIO[2:0](5), SEL, OSS_SEL, BISTEN | –190 | 190 | ||||||
IIL | Input Low Current | VIN = 0 V | GPIO[3:0], OEN, SEL, OSS_SEL, BISTEN, PDB | –20 | 20 | μA | ||
IOS | Output Short Circuit Current | VOUT = 0 V | –40 | mA | ||||
IOZ | TRI-STATE Output Current | VOUT = 0 V or V(VDDIO), PDB = LOW | –60 | 60 | μA | |||
I2C SERIAL CONTROL BUS(2) | ||||||||
VIH | Input High Level | I2C_SDA, I2C_SCL | 0.7 × V(VDDIO) | V(VDDIO) | V | |||
VIL | Input Low Level | GND | 0.3 × V(VDDIO) | V | ||||
VHY | Input Hysteresis | 50 | mV | |||||
VOL | Output Low Level | Standard/Fast Mode - IOL = 4 mA; Fast Plus Mode - IOL = 20 mA | 0 | 0.4 | V | |||
IIH | Input High Current | VIN = V(VDDIO) | –10 | 10 | µA | |||
IIL | Input Low Current | VIN = 0V | –10 | 10 | µA | |||
CIN | Input Capacitance(3) | 5 | 10 | pF | ||||
FPD-LINK III INPUT | ||||||||
VCM | Common Mode Voltage See Figure 4-2. | 1.2 | V | |||||
RT | Internal Termination Resistor | Single Ended | 40 | 50 | 60 | Ω | ||
Differential | 80 | 100 | 120 | |||||
FPD-LINK III BIDIRECTIONAL CONTROL CHANNEL | ||||||||
VOUT-BC | Back Channel Single-Ended Output Voltage | RL = 50 Ω, Coaxial configuration, forward channel disabled | RIN0+, RIN1+ | 190 | 260 | mV | ||
VOD-BC | Back Channel Differential Output Voltage | RL = 100 Ω, STP configuration, forward channel disabled | RIN0+, RIN0– RIN1+, RIN1– | 380 | 520 | mV |