SNLS552E September 2017 – April 2024 DS90UB953-Q1
PRODUCTION DATA
The DS90UB953-Q1 supports several clocking schemes, which are selected through the MODE pin. In the DS90UB953-Q1, the forward channel operates at a higher bandwidth than the requirement set by the video data transported, and the forward channel data rate is set by a reference clock. The clocking mode determines what the device uses as the reference clock, and the most common configuration is synchronous mode in which no local reference oscillator is required. See Table 6-8 for more information.
The default mode of the DS90UB953-Q1 is set by the application of a bias on the MODE pin during power up. More information on setting the operation modes can be found in Section 6.4.2.
MODE | DIVIDE | REFERENCE SOURCE | REF FREQUENCY (f) (MHz) | FC DATA RATE | CSI BANDWIDTH ≤ | CLK_OUT (3) |
---|---|---|---|---|---|---|
Synchronous | N/A | Back Channel(1) | 23 - 26 | f × 160 | f × 128 | f × 160 / HS_CLK_DIV × (M/N) |
Synchronous (Half-rate) | N/A | Back Channel(1) | 11.5 - 13 | f × 160 | f × 128 | f × 160 / HS_CLK_DIV × (M/N) |
Non-Synchronous external clock | CLKIN_DIV = b000 | External Clock(2) | 25 - 52 | f × 80 | f × 64 | f × 80 / HS_CLK_DIV × (M/N) |
CLKIN_DIV = b001 | External clock (2) | 50 - 104 | f × 40 | f × 32 | f × 40 / HS_CLK_DIV × (M/N) | |
Non-Synchronous Internal Clock | OSCCLK_SEL = 1 | Internal Clock | 48.4 - 51 | f × 80 | f × 64 | N/A |
Non-Synchronous Internal Clock (Half-rate) | OSCCLK_SEL = 0 | Internal Clock | 24.2 - 25.5 | f × 80 | f × 64 | N/A |
DVP External Clock Deserializer Mode: RAW10 |
N/A | External clock | 25 - 66.5 | f × 28 | f × 20 | f × 28 / HS_CLK_DIV × (M/N) |
DVP External Clock Deserializer Mode: RAW12 HF |
N/A | External clock | 25 - 70 | f × 28 | f × 18 | f × 28 / HS_CLK_DIV × (M/N) |