SNLS614C September 2018 – April 2024 DP83869HM
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Supply voltage | VDD1P1 | -0.3 | 1.4 | V |
VDD1P8 | -0.3 | 2.16 | V | |
VDD2P5 | -0.3 | 3 | V | |
VDDIO (3V3) | -0.3 | 3.8 | V | |
VDDIO (2V5) | -0.3 | 3 | V | |
VDDIO (1V8) | -0.3 | 2.1 | V | |
Pins | MDI | -0.3 | 6.5 | V |
Pins | MAC Interface, MDIO, MDC, GPIO | -0.3 | VDDIO + 0.3 | V |
Pins | INT/PWDN, RESET | -0.3 | VDDIO + 0.3 | V |
Pins | JTAG | -0.3 | VDDIO + 0.3 | V |
Storage temperature | Tstg | -60 | 150 | C |