SNLS622A July 2018 – December 2018 DSLVDS1001
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
|VOD| | Output Differential Voltage | RL = 100 Ω
(Figure 7) OUT+, OUT– Pins |
250 | 350 | 450 | mV | |
ΔVOD | VOD Magnitude Change | RL = 100 Ω
(Figure 8) OUT+, OUT– Pins |
3 | 35 | mV | ||
VOS | Offset Voltage | RL = 100 Ω
(Figure 7) OUT+, OUT– Pins |
1.125 | 1.25 | 1.375 | V | |
ΔVOS | Offset Magnitude Change | RL = 100 Ω
(Figure 7) OUT+, OUT– Pins |
25 | mV | |||
IOFF | Power-off Leakage | VOUT = 3.6 V or GND, VDD = 0 V
OUT+, OUT– Pins |
±2 | ±15 | μA | ||
IOS | Output Short Circuit Current(3) | VOUT+ and VOUT− = 0 V
OUT+, OUT– Pins |
−5 | −20 | mA | ||
IOSD | Differential Output Short Circuit Current(3) | VOD = 0 V
OUT+, OUT– Pins |
−5 | −12 | mA | ||
VIH | Input High Voltage | TTL IN Pin | 2 | VDD | V | ||
VIL | Input Low Voltage | TTL IN Pin | GND | 0.8 | V | ||
IIH | Input High Current | VIN = 3.3 V or 2.4 V
TTL IN Pin |
±2 | ±15 | μA | ||
IIL | Input Low Current | VIN = GND or 0.5 V
TTL IN Pin |
±2 | ±15 | μA | ||
CIN | Input Capacitance | TTL IN Pin | 3 | pF | |||
IDD | Power Supply Current | No Load | VIN = VDD or GND | 5 | 8 | mA | |
RL = 100 Ω | VIN = VDD or GND | 7 | 10 |