DS90UB953A-Q1 125°CFPD-Link III 4.16Gbps Serializer with CSI-2 Interface for
2.3MP/60fps Cameras, Radar, and Other Sensors
1 Features
AEC-Q100 (Grade 1) qualified
for automotive applications:
Device temperature: –40°C
to +125°C ambient
operating temperature
ISO 10605 and IEC 61000-4-2 ESD compliant
Power-over-Coax (PoC) compatible
transceiver
4.16Gbps grade
serializer supports high-speed sensors including full HD 1080p 2.3MP 60fps
and 4MP 30fps imagers
D-PHY v1.2 and CSI-2 v1.3
compliant system interface
Up to 4 data lanes at
832Mbps per each lane
Supports up to four
virtual channels
Precision multi-camera clocking
and synchronization
Flexible programmable output clock generator
Advanced data protection and diagnostics including CRC
data protection, sensor data integrity check, I2C write
protection, voltage and temperature measurement,
programmable alarm, and line fault detection
Supports Single-ended coaxial or shielded-twisted-pair (STP)
cable
Ultra-low latency bidirectional I2C and GPIO control channel
enables ISP control from ECU