SNLS643C March 2019 – April 2024 DS90UB953A-Q1
PRODUCTION DATA
This serializer can be configured by the use of an I2C-compatible serial control bus. Multiple devices can share the serial control bus (up to two device addresses are supported). The device address is set through a resistor divider (RHIGH and RLOW – see Figure 6-8) connected to the IDX pin.