Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TUSB2E22 eUSB2-USB 2.0 Dual Repeater
1 Features
- Compliance to USB 2.0 and eUSB2 (rev 1.1)
- Support for low-speed (LS), full-speed (FS),
high-speed (HS)
- Dual repeater with 2:2 crossbar mux
- Host and device mode (DRD) support
- Four eUSB2 compensation settings to meet different system requirements
- eUSB2 LS/FS signaling meets 1.2V option of the eUSB2 interface