SNLS696C April 2021 – July 2024 TSER953
PRODUCTION DATA
PIN OR FREQUENCY | MIN | MAX | UNIT | |
---|---|---|---|---|
Supply voltage, VDD | VDDD, VDDDRV, VDDPLL | –0.3 | 2.16 | V |
Input voltage | GPIO[3:0], PDB, CLKIN, IDX, MODE, CSI_CLKP/N, CSI_D0P/N, CSI_D1P/N, CSI_D2P/N, CSI_D3P/N | –0.3 | VDD + 0.3 | V |
V3Link output voltage | DOUT+, DOUT- | –0.3 | 1.21 | V |
Open-drain voltage | I2C_SDA, I2C_SCL | –0.3 | 3.96 | V |
Junction temperature, TJ | 150 | °C | ||
Storage termperature, Tstg | –65 | 150 | °C |