SNLS696C April 2021 – July 2024 TSER953
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | RESERVED | R | 0x0 | Reserved. |
4:2 | IA_SEL | R/W | 0x0 | Indirect Register Select: Selects target for register access 000 : PATGEN 001 : V3Link TX Registers |
1 | IA_AUTO_INC | R/W | 0x0 | Indirect Access Auto Increment: Enables auto-increment mode. Upon completion of a read or write, the register address is automatically incremented by 1. |
0 | IA_READ | R/W | 0x0 | Indirect Access Read: Setting this allows generation of a read strobe to the selected register block upon setting of the IND_ACC_ADDR register. In auto-increment mode, read strobes are also asserted following a read of the IND_ACC_DATA register. This function is only required for blocks that need to pre-fetch register data. |