4.16Gbps grade serializer
supports high-speed sensors including full HD 1080p 2.3MP 60fps and 4MP 30fps
imagers
Low (0.28W typical) power consumption
IEC 61000-4-2 ESD compliant
Power-over-Coax (PoC) compatible
transceiver
D-PHY v1.2 and CSI-2 v1.3
compliant system interface
Up to 4 data lanes at
832Mbps per each lane
Supports up to four
virtual channels
Precision multi-camera clocking
and synchronization
Flexible programmable output clock generator
Advanced data protection and diagnostics including CRC
data protection, sensor data integrity check, I2C write
protection, voltage and temperature measurement,
programmable alarm, and line fault detection
Supports Single-ended coaxial or shielded-twisted-pair (STP)
cable
Ultra-low latency bidirectional I2C and GPIO control
channel enables ISP control from ECU
Single 1.8V power supply
Compatible with TDES954 and
TDES960 deserializers
Wide temperature range: –20°C to
85°C
Small 5mm × 5mm VQFN package
and PoC solution size for compact camera module designs