SNLS696C April 2021 – July 2024 TSER953
PRODUCTION DATA
When enabled as an output, each TSER953 GPIO pin can be programed to output remote data coming from the compatible deserializer using the LOCAL_GPIO_DATA register (0x0D). The maximum signal frequency that can be received over the V3Link back channel is dependent on the TSER953 clocking mode as shown in Table 6-7.
TSER953 CLOCKING MODE | BACK CHANNEL RATE (Mbps) | SAMPLING FREQUENCY (kHz) | MAXIMUM RECOMMENDED BACK CHANNEL GPIO FREQUENCY (kHz) | TYPICAL LATENCY (µs) | TYPICAL JITTER (µs) |
---|---|---|---|---|---|
Synchronous Mode | 50 | 1670 | 416 | 1.5 | 0.7 |
Non-Synchronous Modes | 10 | 334 | 83.5 | 3.2 | 3 |
DVP Mode | 2.5 | 83.5 | 20 | 12.2 | 12 |