SNLS742A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
RO-0 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
False Carrier Event Counter | |||||||
RO/COR-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:8 | Reserved | RO | 0 | Reserved |
7:0 | False Carrier Event Counter | RO, COR | 0 | False Carrier Event Counter: This 8-bit counter increments on every false carrier event. This counter stops when it reaches its maximum count (0xFF). When the counter exceeds half-full (0x7F), an interrupt event is generated. This register is cleared on read. |