SNLS742A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |||
Reserved | Polarity Value | Force Polarity Enable | Reserved | |||||||
RW-0 | RW-0 | RW-0 | RW-0 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |||
Reserved | ||||||||||
RW-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:14 | Reserved | RW | 0 | Reserved |
13 | Polarity Value | RW | 0 | Force Polarity Value: 1 = Reverse polarity 0 = Normal polarity |
12 | Force Polarity Enable | RW | 0 | Auto-Polarity Correction Override Enable: 1 = Enable force polarity override (polarity of MDI commanded by bit[13]) 0 = Normal auto-polarity correction operation |
11:0 | Reserved | RW | 0 | Reserved |