SNLS742A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDDIO | IO Supply Voltage, 1.8V operation | 1.62 | 1.8 | 1.98 | V |
VDDIO | IO Supply Voltage, 2.5V operation | 2.25 | 2.5 | 2.75 | V |
VDDIO | IO Supply Voltage, 3.3V operation | 2.97 | 3.3 | 3.63 | V |
VDDA | Core Supply Voltage | 2.97 | 3.3 | 3.63 | V |
TA | Operating Free Air Temperature | –40 | 125 | °C |