SNLS745A November 2023 – April 2024 TDP2004
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage, VCC to GND | DC plus AC power must not exceed these limits | 3.0 | 3.3 | 3.6 | V |
NVCC(1) | Supply noise tolerance | DC to <50Hz, sinusoidal | 250 | mVpp | ||
50Hz to 500kHz, sinusoidal | 100 | mVpp | ||||
500kHz to 2.5MHz, sinusoidal | 33 | mVpp | ||||
Supply noise, >2.5MHz, sinusoidal | 10 | mVpp | ||||
TRampVCC | VCC supply ramp time | From 0V to 3.0V | 0.150 | 100 | ms | |
TA | Operating ambient temperature | TDP2004 | 0 | 70 | °C | |
TDP2004I | –40 | 85 | °C | |||
TJ | Operating junction temperature | TDP2004 | 105 | °C | ||
TDP2004I | 125 | °C | ||||
PWLVCMOS | Minimum pulse width required for the device to detect a valid signal on LVCMOS inputs | PD and READ_EN_N | 200 | μs | ||
VCCSMBUS | SMBus/I2C SDA and SCL open-drain termination voltage | Supply voltage for open-drain pullup resistor | 3.6 | V | ||
FSMBus | SMBus/I2C clock (SCL) frequency | SMBus secondary mode | 10 | 400 | kHz | |
VIDLAUNCH | Source launch amplitude | Differential signaling | 1200 | mVpp | ||
DR | Data rate | 1 | 20 | Gbps |