Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TDP20MB421 DisplayPort 2.1 24Gbps 4-Channel Linear Redriver with 2:1 MUX
1 Features
- Four channel DisplayPort 2.1
linear redriver or repeater with integrated 2:1 MUX
- Supports embedded (eDP) and
DisplayPort 2.1 up to 20Gbps - RBR, HBRx, UHBRx
- Supports DP++ (also called an
AC-coupled HDMI) up to 24Gbps
- Protocol agnostic, linear
equalizer supporting AC coupled interfaces up to 24Gbps
- Single 3.3V supply
- Low 720mW active power for
4-channel operation
- Excellent electrical performance
at 20Gbps (10GHz Nyquist):
- 19dB equalization
- 1.8V DC linearity, 1.08V
AC linearity
- -15dB / -16dB Rx / Tx
return loss
- -60dB NEXT, -43dB FEXT
crosstalk
- 70fs low additive RJ with
PRBS data
- Low latency of 90ps
- Transparent to DisplayPort 1.4
and 2.1 link training
- Device configuration by pin
control or SMBus / I2C
- 18EQ boost settings, 5
flat gain settings
- -40°C to 85°C
temperature range
- 3.5 × 9mm 42 Pin 0.5mm pitch WQFN
package