SNLS767 April 2024 DP83TC817S-Q1
ADVANCE INFORMATION
DP83TC817 is a 100BASE-T1 Ethernet PHY with TC-10 power saving feature with the following features.
This block diagram shows an example of how TC10 can be implemented in an automotive system. First, the wake up request originates over active link and then the wake up pulse is forwarded over passive link. The wake up request and pulses are exchanged over the Ethernet cable without needing dedicated wake up wire.
This block diagram shows the system level integration of DP83TC817 to support the TC10 sleep/wake-up feature.