The DS90UH928Q
deserializer supports rich audiovisual
applications in automotive navigation and rear seat entertainment systems. The DS90UH928Q
receives video data, I2S audio, GPIO,
and I2C control over a single shielded twisted pair cable. The evaluation board and
included software enables easy evaluation of the deserializer features,
including:
- Support of 720p video applications with a pixel clock frequency up to 85MHz
- Surround sound I2S Digital Audio Applications with up to 4 I2S data outputs
- Low EMI FPD-Link video output interface
- Bidirectional control channel including GPIO (with 2 dedicated pins), interrupt, and I2C interface
- Up to 10 configurable I2C addresses
- Flexible 3.3V or 1.8V LVCMOS I/O interface
- Adaptive cable equalization
- @SPEED Link BIST Mode and LOCK status indicator LED
- Image Enhancement (White Balancing & Hi-FRC Dithering)
- Backwards compatibility mode allowing pairing with DS90UR905Q and DS90UR907Q serializers
- Internal Pattern Generation
- Loop-through monitor outputs for observing link integrity