SNLU131A February 2013 – June 2024
The onboard USB-to-I2C controller allows for easy evaluation of the DS90UH928Q I2C interface without the need for a dedicated external tool. The DS90UH928Q interfaces with a host PC using the provided TI Analog LaunchPAD (ALP) software. Connect the provided cable to the USB connector at J17. The I2C bus can also be accessed by an external controller via the external I2C interface at J8. If desired, then the onboard USB-to-I2C connector can be disconnected from the I2C bus by removing resistors R60 and R62 (see the board schematic for details). See Section 6 for details.