SNLU131A February 2013 – June 2024
JP3 provides connections to the I2S and GPIO interfaces (JP2). All GPIOs can be configured as inputs or outputs, with GPIO[3:0] (GPIO2 is shared with DC, GPIO3 shared with DD) available for bidirectional transport. IO voltage levels scale with VDDIO.