SNLU131A February 2013 – June 2024
10 address switches (S3 and S4) set the deserializer I2C address select voltage input to the IDx pin. Each switch selects a different I2C address, up to 10 unique addresses total. Only one switch can be selected at a time (0x58 default). Note that address 0x58 and 0x66 through 0x76 are available for normal device operation. All others are reserved.