SNLU131A February   2013  – June 2024

 

  1.   1
  2.   Trademarks
  3. 1 DS90UH928QEVM Introduction
    1. 1.1 DS90UH928QEVM Kit Contents
    2. 1.2 System Requirements
    3. 1.3 DS90UH928QEVM Overview
    4. 1.4 Typical Application
  4. 2Quick Start Guide
    1. 2.1 Board Setup
  5. 3Evaluation Hardware Overview
    1. 3.1  Board Overview
    2. 3.2  Power
    3. 3.3  FPD-Link Video Data Output
    4. 3.4  FPD-Link III Interface
    5. 3.5  CML Loop-thru Monitor Interface
    6. 3.6  Controller
    7. 3.7  I2C and Device Addressing
    8. 3.8  I2S and GPIO Interface
    9. 3.9  Device Address, Reset and Mode Selection Inputs
      1. 3.9.1 Output State Select (S1)
      2. 3.9.2 Mode Selection Inputs (S2)
      3. 3.9.3 I2C Address Select (IDx)
      4. 3.9.4 MODE_SEL (S5)
    10. 3.10 Indicators
    11. 3.11 Input/Output Connectors
  6. 4ALP Software
    1. 4.1 Overview
    2. 4.2 Installation
    3. 4.3 Usage
      1. 4.3.1 Information Tab
      2. 4.3.2 Pattern Generator Tab
      3. 4.3.3 Registers Tab
      4. 4.3.4 Scripting Tab
    4. 4.4 Troubleshooting
  7. 5Related Documentation
  8. 6Board Schematic
  9. 7Bill of Materials
  10. 8Board Layout and Layers
  11. 9Revision History

FPD-Link Video Data Output

The FPD-Link video data output accepts a 20-pin IDC cable or similar 0.1 inch spaced connector. Connect the clock and 4 FPD-Link (LVDS) data pairs here. Video data mapping is determined from the MAPSEL switch, located on the mode select switch block (S2).

The required standard 100Ω differential termination is not populated onboard by default, but can be populated at R13, R14, R16, R17, and R19, located under the output connector (J5). Many sink devices (such as displays) have termination closer to the connector, or integrated into the module or board. Check the specific target device or module to verify that proper LVDS termination is used.