The DS90UB933-Q1 evaluation module (EVM) provides an easy way to evaluate the operation and performance of the DS90UB933-Q1 37.5MHz to 100MHz FPD-Link III serializer (SER). The device translates 10 or 12 bits of LVCMOS data into a high-speed serialized FPD-Link III interface transported over a single 50Ω coax cable.