SNLU210C July 2016 – April 2024 DS90UB933-Q1
The FPD-Link III serial stream comes out of CN1 on the serializer board as a single-ended signal. Connect to the corresponding connector on the deserializer board. DOUT- on the Serializer and RIN- on the deserializer are terminated to ground through 47nF capacitors in series with 50Ω termination.