SNLU226B February 2018 – April 2021 DS90UB960-Q1
A standalone external I2C host can connect throughJ9, J10 for programming purposes. Examples of external I2C host controllers are Texas Instruments USB2ANY and Total Phase Aardvark I2C/SPI host adapter (Total Phase Part#: TP240141).
Optional access to I2C signals are also available throughCSI-2 connectors J1, J2, or J3. I2C signal levels can be configured through J30 to be at 1.8V or 3.3V when the I2C interface is accessed through connectors J4, J5.
Reference | Signal | Description |
---|---|---|
J7 | IDX | Selects I2C Device Address |
Open: 0x30 (7'b) or 0x60 (8'b) | ||
Short: 0x3D (7'b) or 0x7A (8'b) (Default) |
Reference | Signal | Description |
---|---|---|
J9.1 | VDD_I2C | External I2C bus voltage |
J9.2 | I2C_SCL | I2C Clock Interface for primary I2C bus |
J9.3 | I2C_SDA | I2C Data Interface for primary I2C bus |
J9.4 | GND | Ground |
Reference | Signal | Description |
---|---|---|
J10.1 | VDD_I2C | External I2C bus voltage |
J10.2 | I2C_SCL2 | I2C Clock Interface for secondary I2C bus |
J10.3 | I2C_SDA2 | I2C Data Interface for secondary I2C bus |
J10.4 | GND | Ground |
Reference | Signal | Description |
---|---|---|
J36 | VDD_I2C | Selects I2C IO bus voltage |
Short pins 1-2: 3.3V IO (Default) | ||
Short pins 2-3: 1.8V IO |