SNLU226B February 2018 – April 2021 DS90UB960-Q1
The Scripting tab is shown below.
The script window provides a full Python scripting environment which can be for running scripts and interacting with the device in an interactive or automated fashion.
Directly interacting with devices either through register modifications or calling device support library functions can effect the performance and/or functionality of the user interface and may even crash the ALP Framework application.