SNLU226B
February 2018 – April 2021
DS90UB960-Q1
1
Introduction
2
Features
3
Application Diagram
4
Major Components
5
Quick Start Guide
6
Board Connections
6.1
Power Supply
6.2
Power Over Coax Interface
6.3
MIPI CSI-2 Output Signals
6.4
FPD-Link III Signals
6.5
I2C Interface
6.6
Control Interface
7
Enable and Reset
8
ALP Software Setup
8.1
System Requirements
8.2
Download Contents
8.3
Installation of the ALP Software
8.4
Startup - Software Description
8.5
Information Tab
8.6
Registers Tab
8.7
Registers Tab - Address 0x00 Selected
8.8
Registers Tab - Address 0x00 Expanded
8.9
Scripting Tab
8.10
Sample ALP Python Script
8.10.1
Initialization
9
Troubleshooting ALP Software
9.1
ALP Loads the Incorrect Profile
9.2
ALP does not detect the EVM
10
Typical Connection and Test Equipment
11
Termination Device
12
Typical Test Setup
13
Equipment References
14
Cable References
15
Bill of Materials
16
PCB Schematics
17
Board Layout
18
Revision History
5
Quick Start Guide
Ensure all jumpers and switches are placed and configured as shown in
Figure 5-1
Figure 5-1
DS90UB960-Q1EVM Jumper and Switch Configuration
Connect mini USB J37 to USB port for register programming
Optional:
Connect an external I
2
C host adapter I
2
C signals on J9 port for register programming
Connect DS90UB953-Q1EVM boards or camera modules to one of the channels on CN1 using Quad Mini-Fakra to 4x Single Fakra cable assembly
Optional:
Interface MIPI CSI-2 output signals (J1 or J3) to application processor
Provide power to the board. TI recommends using current limited bench supply to provide power to J30 (barrel jack) or J26 (+12VDC)
Optional +1.1VDC power supply on J28
Optional +1.8VDC power supply on J34
Optional +3.3VDC power supply on J35
Open Analog LaunchPAD. See
Section 8
for details on installing and using Analog LaunchPAD.