SNLU237A September   2018  – January 2024 DP83869HM

 

  1.   1
  2.   DP83869EVM
  3.   Trademarks
  4. 1Definitions
  5. 2Introduction
    1. 2.1 Key Features
    2. 2.2 Quick Setup
      1. 2.2.1 Onboard Power Supply Operation
      2. 2.2.2 External Power Supply Operation
      3. 2.2.3 Software
        1. 2.2.3.1 MSP430 Driver
        2. 2.2.3.2 USB-2-MDIO Software
  6. 3Board Setup Details
    1. 3.1 Block Diagram
    2. 3.2 EVM High-Level Summary
  7. 4Configuration Options
    1. 4.1 Bootstrap Options
      1. 4.1.1 Straps for PHY Address
      2. 4.1.2 Strap for DP83869 Functional Mode Selection
      3. 4.1.3 Straps for RGMII/SGMII to Copper
      4. 4.1.4 Straps for RGMII to 1000Base-X
      5. 4.1.5 Straps for RGMII to 100Base-FX
      6. 4.1.6 Straps for Bridge Mode (SGMII-RGMII)
      7. 4.1.7 Straps for 100 M Media Converter
      8. 4.1.8 Straps for 1000 M Media Convertor
    2. 4.2 SGMII/Fiber Interface
    3. 4.3 RGMII
    4. 4.4 Clock Output
    5. 4.5 Clock Input
    6. 4.6 Switch Configuration Options
  8. 5Schematics
  9. 6Revision History

USB-2-MDIO Software

Download the software from http://www.ti.com/tool/usb-2-mdio. The Web page also contains a User’s Guide for installing and using the software.

The MSP430 is on board the EVM, so the user does not have to purchase a separate MSP430 Launchpad kit and connect to the PHY using wires. The entire EVM can be powered and controlled through a USB connector. MSP430 and USB2MDIO utility can be used even when power is not supplied through a USB.

In case the onboard MSP430 cannot be used due to some reason, MDIO and MDC pins are also broken out on the J15 connector. Customers can connect a MSP430 launchpad or their own MDIO-MDC utility on J15 to access the PHY registers.