SNLU239A December   2018  – December 2023 DP83825I

 

  1.   1
  2.   DP83825EVM User’s Guide
  3.   Trademarks
  4. 1Definitions
  5. 2Introduction
    1. 2.1 Key Features
    2. 2.2 Operation – Quick Setup
      1. 2.2.1 Power Supply
      2. 2.2.2 LDO Supply
      3. 2.2.3 External Supply
      4. 2.2.4 EVM High Level Summary
  6. 3Configurations Options
    1. 3.1 Strap Options
  7. 4Software
    1. 4.1 MSP430 Driver
    2. 4.2 USB2MDIO Software
  8. 5Board Setup Details
    1. 5.1 Block Diagram
    2. 5.2 Schematics
  9. 6Bill of Materials
  10. 7Revision History

Strap Options

All straps are only two level straps in DP83825. DP83825 contains internal pull down resistors on the strap pins. The EVM takes advantage of this feature and has only pull up resistors on the board. When DP83825 strap pins are using internal pull down the corresponding pin is strapped to ‘0’ and when the strap pin has an external pull up resistor connected, the corresponding pin is strapped to ‘1’. Resistors R43, R45, R48, R50, needs to be installed to be used as pull up strap connectors (can be found on the back side of the board). When any strap pin needs to be strapped to ‘0’ on the EVM, disconnect the corresponding resistor. When a strap pin needs to be strapped to ‘1’, populate the corresponding resistor.

Table 3-1 Strap Value
STRAP VALUE'1''0'
Resistor Pull Up2.49 kΩOpen
Resistor Pull DownOpen2.49 kΩ (optional)

The LED_0 pin also has a strap. Because LED pins have automatic polarity, separate LEDs are used on the EVM depending on LED_0 pin being strapped high or low. In position 1-2 LED_0 is pulled low (0) and in position 2-3 LED_0 is pulled high (1).

GUID-35AE2CD5-BE57-48E3-9FE9-5BB3112EF9D7-low.gifFigure 3-1 LED_0 Strap
Table 3-2 Strap Options Table
PIN NAMESTRAP NAMEPIN NODEFAULTVALUEDESCRIPTION
LED_0ANEG_DIS400Enable Auto negotiation
1Disable Auto negotiation
RX_D1RMII_MAS1700RMII Master Mode
1RMII Slave Mode
RX_D0PHY_AD[0]1800PHY_AD[0] = 0
1PHY_AD[0] = 1
CRS_DVPHY_AD[1]2000PHY_AD[1] = 0
1PHY_AD[1] = 1
RX_ERAMDIX_DIS2200AMDIX Enabled
1AMDIX Disabled