SNLU239A December 2018 – December 2023 DP83825I
DP83825EVM provides the option to power individual voltage rails from external power source giving customers more flexibility with EVM testing. ‘VDD3V3’, ‘VDDIO’, and ‘MSP-IO’ connectors shown above are used to switch individual rails from LDO source to External source. Connect jumper between pin 2-3 to switch from LDO supply to External power source. Then supply power through corresponding pin on J8.
For example: If VDD3V3 needs to be supplied externally, then switch the jumper on VDD3V3 connector from position 1-2 to 2-3. Then supply 3.3V external power through pin 5 on J8.