SNLU239A December   2018  – December 2023 DP83825I

 

  1.   1
  2.   DP83825EVM User’s Guide
  3.   Trademarks
  4. 1Definitions
  5. 2Introduction
    1. 2.1 Key Features
    2. 2.2 Operation – Quick Setup
      1. 2.2.1 Power Supply
      2. 2.2.2 LDO Supply
      3. 2.2.3 External Supply
      4. 2.2.4 EVM High Level Summary
  6. 3Configurations Options
    1. 3.1 Strap Options
  7. 4Software
    1. 4.1 MSP430 Driver
    2. 4.2 USB2MDIO Software
  8. 5Board Setup Details
    1. 5.1 Block Diagram
    2. 5.2 Schematics
  9. 6Bill of Materials
  10. 7Revision History

Software

The on-board MSP430 comes pre-programmed and ready to use. When using this EVM for the first time on a Windows® 7 (or above) PC, MSP430 drivers and USB2MDIO software utility has to be installed. USB2MDIO software can be used for accessing registers.