SNLU291B March 2021 – August 2022 MCT8316Z
The MCT8316ZTEVM includes a variety of user-selectable jumpers, switches, and resistors on the entirety of the evaluation board to configure settings. Table 4-2 summarizes all of these configurable settings.
Designator | Setting Name | Description | Layer | Position | Function |
---|---|---|---|---|---|
L1, L2, R1 | 3.3-V Buck Inductor | User populates L1, L2, or R1 to choose switching component for buck regulator | Top | L1 = 47 μH Inductor | Inductor Mode |
Bottom | L2 = 22 μH | Inductor Mode | |||
Bottom | R1 = 22 Ω | Resistor Mode | |||
J5 | 3V3_SEL | Select 3.3 V for MCU power | Top | J5 = 3V3EXT | External |
J5 = 3V3COM | From FTDI (30 mA) | ||||
J3 | 5V_SEL | Select 5 V for FTDI power | Top | J3 = 5V_EXT | External |
J3 = 5V_USB | From USB power (500 mA) | ||||
J1 | PWM_SEL | Selects PWM source | Top | J1 = PWM_EXT | External PWM |
J1 = PWM_MSP | PWM from MSP430 | ||||
J12 | HALL_PWR_SEL | Selects Hall power source | Top | J12 = HALL_EXT | External Hall power |
J12 = 3.3 V | Hall power from VBK = 3.3 V | ||||
J8 | HPA pullup | Enables pullup on Hall positive A (HPA) | Top | J8 is inserted | Pullup, use for Digital Hall inputs |
J8 is removed | Floating, use for Analog Hall inputs | ||||
J9 | HPB pullup | Enables pullup on Hall positive B (HPA) | Top | J9 is inserted | Pullup, use for Digital Hall inputs |
J9 is removed | Floating, use for Analog Hall inputs | ||||
J10 | HPC pullup | Enables pullup on Hall positive C (HPC) | Top | J10 is inserted | Pullup, use for Digital Hall inputs |
J10 is removed | Floating, use for Analog Hall inputs | ||||
J6 | MSP to MCT Shunt jumper bridge | Connects signals from MCU to MCT8316Z when jumpers are inserted | Top | FGOUT | MSP_FGOUT |
PWM | MSP_PWM | ||||
STE | MSP_STE | ||||
SCK | MSP_SCK | ||||
SIMO | MSP_SIMO | ||||
SOMI | MSP_SOMI | ||||
nFAULT | MSP_nFAULT | ||||
nSLEEP | MSP_nSLEEP | ||||
AGND | AGND | ||||
S1 | BRAKE | Turns on all low-side MOSFETs | Top | Left | Brake enabled |
Right | Brake disabled | ||||
S2 | DIR | Controls direction of motor | Top | Left | Clockwise |
Right | Counterclockwise | ||||
S3 | DRVOFF | Disables gate drivers | Top | Left | MCT8316Z enabled |
Right | MCT8316Z disabled | ||||
R10 and R11 | ILIM | Resistor divider that sets the cycle-by-cycle current limit (ILIM voltage of AVDD to AVDD - 0.4 sets limit proportionally from 0 to 8 A) | Top | 16.2 kΩ (R10) | ILIM = 1.25 V = 8-A limit |
10 kΩ (R11) |