SNLU293A December 2022 – December 2022 DS560DF810
The following is an example retimer Tx test case with results collected using this EVM. This basic test setup involves measurement of the retimer output straight out of the EVM. The retimer Tx output channel is comprised of the EVM board trace plus the MXP connector and cable.
Data Rate: 26.5625 GBd PAM4
Data pattern: PRBS15
Total EVM output channel insertion loss: −2.6 dB at 13.28 GHz
Retimer Tx settings: swing=0, post1=-5, pre1=-3
These Tx settings correspond to VOD=1 Vpp, pre1 around −2 dB and post1 around −3 dB.
Measurement |
Eye 0/1 |
Eye 1/2 |
Eye 2/3 |
---|---|---|---|
Eye Width (1E-6) |
346 mUI |
399 mUI |
318 mUI |
Eye Height (1E-6) |
115.8 mV |
108.8 mV |
118.0 mV |