SNLU314
June 2022
OPA818
Abstract
Trademarks
1
Features
2
Power Connections
3
Operating Modes
3.1
Single-Supply Operation
3.2
Split-Supply Configuration
4
Input and Output Configurations
5
Differences Between DTK and DRG Packages
6
Schematic
7
Layout
1
Features
Configurable for single or split-supply operation
Includes optional termination resistors on inputs and outputs for easy use with 50-Ω test equipment
Feedback network components for inverting and non-inverting configurations
Standard SMA footprints for input and output signal connections
High speed optimized layout to reduce parasitic effects