SNLU324 March   2023

 

  1.   Abstract
  2.   Trademarks
  3. 1Hardware Description and Setup
    1. 1.1 Required Hardware
    2. 1.2 General Hardware Test Setup Procedure
    3. 1.3 Hardware Configuration to Use External 25 MHz Oscillator for CAL_CLK_IN
  4. 2Software Description
    1. 2.1 Software Installation Sequence
    2. 2.2 Latte Functional Overview
    3. 2.3 Useful Latte Short-Cuts
    4. 2.4 DS560DF410EVM Initialization Through the Latte GUI
      1. 2.4.1 Connect Latte to Board
      2. 2.4.2 Compile Libraries
      3. 2.4.3 Example: Programming DS560DF410EVM for 26.5625 GBd PAM4 Test Case
      4. 2.4.4 Retimer Configuration
      5. 2.4.5 Retimer Useful Functions (Contained in the usefulFunctions.py Latte Script)
      6. 2.4.6 Vertical Eye Monitor
  5. 3Related Documentation
    1. 3.1 Supplemental Content
  6. 4EVM Cable Assemblies

Supplemental Content

Table 3-1 lists all the EVM design, layout, and other files which are relevant to this EVM. These documents can be accessed upon request through the DS560DF410 TI.com product page.

Table 3-1 EVM Design Layout and Other Files
File Description File Name
Schematic PDF DS560DF410EVM_schematic.pdf
Board layout file DS560DF410EVM_layout.brd
Board Gerbers DS560DF410EVM_gerbers.zip
Board s-parameters folder EVM/s_parameters/