SNLU324
March 2023
Abstract
Trademarks
1
Hardware Description and Setup
1.1
Required Hardware
1.2
General Hardware Test Setup Procedure
1.3
Hardware Configuration to Use External 25 MHz Oscillator for CAL_CLK_IN
2
Software Description
2.1
Software Installation Sequence
2.2
Latte Functional Overview
2.3
Useful Latte Short-Cuts
2.4
DS560DF410EVM Initialization Through the Latte GUI
2.4.1
Connect Latte to Board
2.4.2
Compile Libraries
2.4.3
Example: Programming DS560DF410EVM for 26.5625 GBd PAM4 Test Case
2.4.4
Retimer Configuration
2.4.5
Retimer Useful Functions (Contained in the usefulFunctions.py Latte Script)
2.4.6
Vertical Eye Monitor
3
Related Documentation
3.1
Supplemental Content
4
EVM Cable Assemblies
1.1
Required Hardware
5 V power supply capable of sourcing 3 A
Power supply cable (included as part of EVM kit)
USB 2.0 Mini-B cable (included as part of EVM kit)
Heat sink plus fan assembly (for cooling retimer): comes pre-installed as part of EVM kit
A PC supporting USB 2.0/3.0
(Recommended) BERT with PAM4 data generation and error checking capability
(Recommended) a high-quality sampling scope for retimer transmitter output analysis
(Optional) external 25 MHz clock signal for retimer calibration clock